Clamp-On Flow Sensor
FD-H series
COMPLETE PROCESS Display Unit FI-1000
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FI-1000 | |||
Display | QVGA 2.0 model: color LCD, status indicator light | |||
Display update cycle | Approx. 10 times/second | |||
Network support | IO-Link*1 | |||
Heat calculation function | Unit | MJ/h, kW, kBTU/h, GJ/h, MW, MBTU/h*2 | ||
Display resolution | Instantaneous value (MJ/h): 0.01/0.1/1 (default value 0.1); Integrated value (MJ): 0.01/0.1/1 (default value 0.1)*2 | |||
Pulse output increments (MJ) | 0.02–999.99*2 | |||
Data accumulation | Accumulation period | Approx. 1 year | ||
Data reading | USB2.0 | |||
Power I/O connector | M12 8-pin connector (male) | |||
I/O (switchable) | Output (Ch1/2/3/4) | NPN/PNP setting switching, open collector output 30 VDC or less, max. 100 mA/ch or less, residual voltage 2.5 V or less | ||
Analog output (Ch1/2) | 4–20 mA/0–20 mA (switchable), load resistance 500 Ω or less | |||
External input (Ch2/3) | Short circuit current: 1.5 mA or less; input time: 20 ms or more | |||
Power supply | Power voltage | 20–30 VDC, ripple (P-P) 10% included, Class 2/LPS | ||
Current consumption | 55 mA or less (display unit standalone, excluding load current)*3 | |||
Protection circuit | Protection against reverse power connection, power supply surges, output short circuits, and output surges | |||
Environmental resistance | Enclosure rating | IP65/IP67 (IEC60529)*4 | ||
Ambient temperature | –20°C to +50°C –4°F to +122°F (no freezing) | |||
Relative humidity | 35–85% RH (no condensation) | |||
Vibration resistance | 10–500 Hz; Power spectral density: 0.816 G2/Hz; X, Y and Z directions | |||
Shock resistance | 100 m/s2 (approx. 10 G), 16 ms pulses, 1000 times each for X, Y and Z directions | |||
Material | Body: PPS / PET / POM; Display window: PAR | |||
Weight | Approx. 120 g 4.23 oz | |||
*1 Supports IO-Link specification v.1.1/COM2 (38.4 kbps). Setting files can be downloaded from the KEYENCE website (www.keyence.com). IO-Link is a trademark or registered trademark of PROFIBUS Nutzerorganisation e.V. (PNO). |