Clamp-On Flow Sensor
FD-H series
M12 power supply cable 6-core cable PVC 10 m FD-HCB10
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-HCB10 | |||
Cable end | M12, 8-pin female - 6-core cable | |||
Length | 10 m 32.8' | |||
Material | PVC | |||
Weight | Approx. 460 g |