Clamp-On Flow Sensor FD-H series

The Next Evolution in Clamp-On Technology

KEYENCE is the world leader in Clamp-On flow monitoring. This revolutionary technology has made flow monitoring possible in more places than ever before by making implementation easier and less cumbersome than conventional flow sensors.

FD-H series - Clamp-On Flow Sensor

The FD-H Series clamp-on flow sensor is easily installed, without any pipe modification, by simply clamping to the outside of a pipe, tube or hose. This series provides s...table flow rate measurement regardless of the pipe or liquid. In addition to metal and hard plastic piping, hoses (including high-pressure hoses) can also be supported. This product can not only measure the flow rates of various liquids such as water, DI water, oil, chemicals, and coolants but can also tolerate bubbles, high temperatures, and highly viscous liquids. Connecting a concentration sensor and temperature sensor allows for the centralized management of multiple parameters, helping improve product quality, and decrease costs.

Interactive Flow Meter Selection Site

Looking for a liquid flow meter?

Enter your application information and a product expert will send you a recommended parts list.

More Details

Features

Countless Opportunities for Process/Machine Improvement

Video Player is loading.
Current Time 0:00
Duration 0:57
Loaded: 0.00%
Stream Type LIVE
Remaining Time 0:57
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected

Supports Any Pipe, Type of Liquid, and Liquid Condition

KEYENCE clamp-on flow sensors perform detection from outside the pipe for a wide variety of applications. Now it is possible to monitor liquids with bubbles, high temperatures, and high viscosities.

Unmatched Features

A detachable display allows for remote monitoring while also clearly displaying current values, real-time graphs, historical data and more. Universal connectivity is achieved with a choice of control outputs, analog outputs, and IO-Link. Additional features include high environmental ratings (IP65 & IP67), a built-in diagnostic function, and accuracy of 3% of R.D.

Video Player is loading.
Current Time 0:00
Duration 0:39
Loaded: 0%
Stream Type LIVE
Remaining Time 0:39
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected

Extend Beyond Flow Sensing to Understand the Full System

Connecting other sensors to the FD-H Series allows for the continual recording and management of multiple parameters including liquid flow rate, concentration and temperature.