Clamp-On Gas Flow Meter
FD-G series
Unit connection cable Separate system 5 m OP-88391
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88391*1 | |||
Type | Separate system | |||
Length | 5 m 16.40' | |||
Material | PVC | |||
Weight | Approx. 200 g | |||
*1 The unit connection cable for a vertical integrated system is included with the flow meter. |