Clamp-On Gas Flow Meter
FD-G series
Upstream/downstream damping material 100 A FD-GD100B
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-GD100B | |||
Pipe size/Outer diameter | 4" (100 A) ø111 to ø117 mm ø4.37" to ø4.61" | |||
Lmin | 690 mm 27.17" | |||
Lmax | 2000 mm 78.74" | |||
Length x quantity in pack | 260 10.24" × 2 | |||
Weight | Approx. 1.13 kg |