Air Flow and Pressure Dual Sensor
FD-EP series
Amplifier Units Zero line type FD-EPA0
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FD-EPA0 | |||
Type | Zero line type*1 | |||
Number of control outputs | ─*2 | |||
Number of analog outputs | ─ | |||
Number of external inputs | ─*2 | |||
Power supply cable | No cable | |||
Response time (90% response) | Flow rate | 50 ms/100 ms/250 ms/1 s/5 s (selectable, initial value: 250 ms) *3 | ||
Pressure | 2.5 ms/10 ms/50 ms/100 ms/250 ms/1 s/5 s (selectable, initial value: 2.5 ms) *3 | |||
I/O | Control outputs 1, 2, and 3 | Instantaneous flow/Accumulated flow/Pressure/Alarm output/Predictive maintenance output/Seating Confirmation (output 1 only)/Pulse output NPN/PNP setting switchable, 100 mA or less total for three outputs, residual voltage: 2.5 V or less | ||
Analog output | Instantaneous flow/Pressure 4-20 mA/0-20 mA (switchable), load resistance: 260 Ω or less | |||
External inputs 1 and 2 | Zero flow/Origin adjust./Atmospheric pressure correction/Pressure zero shift/Reset total/App. learning/App. reset Short-circuit current: 1.5 mA or less | |||
Network compatibility | NU Series compatibility | |||
Number of connectible units | Eight units per one NU1 main unit; four units per one FS-MC8N/P main unit*1 | |||
Protection circuit | Protection against incorrect head cable wiring | |||
Power supply | Power voltage | 24 VDC ± 10% (including ripple), Class2/LPS | ||
Power consumption | 1400 mW excluding load current *4 | |||
Environmental resistance | Ambient temperature | −10°C to +55°C 14 to 131°F (no freezing)*4 | ||
Relative humidity | 35%RH to 85%RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz, power spectral concentration: 0.816 G2/Hz, XYZ axes | |||
Shock resistance | 100 m/s2, 16 ms pulse, XYZ axes, 1000 times for each axis | |||
Material | Main unit: polycarbonate, FG terminal: copper/iron | |||
Weight | Approx. 26 g 0.92 oz | |||
*1 To use the zero line type, connect it to the FS-MC8N/P, NU Series. |