New Products
At KEYENCE, terms like "World's First", "World's Fastest", "Industry First", and "Best in Class" come standard with our products. With on-site problem-solving experience accumulated since its establishment in 1974, we understand the industries we serve, enabling us to provide optimal solutions.
Lineup
RPA / Desktop Automation Software
AI Navigation RPA RK series
- Boost productivity, automate desk work, and minimize errors
- Say goodbye to time-consuming manual tasks and hello to streamlined workflows with our AI-powered platform
- From tedious to effortless: let our RPA do the work for you
Mobile Computers / Handheld Computers
Handheld Computer BT-A600 series
- High reading performance boosts productivity in any situation
- 4.3-inch LCD with keyboard for ultimate ease of use and portability
- Instant reading of challenging codes
- Instant reading even with challenging characters that cannot be read with conventional devices
Safety
Safety Light Curtain GL-V series
- Easy to understand full length indicators
- Quick installation
- Unmatched reliability
3D Measurement Systems
3D Scanner CMM VL-800 series
- Intuitive operation and advanced AI lets anyone easily perform high-accuracy 3D scanning
- Flexible measurement and analysis of any shape
- AI suggests the best way to measure each part
Static Eliminators / Ionizers
High-Accuracy High-Speed Sensing Ionizer SJ-Q series
- Maintenance-free elimination with new Inside Supersonic probe structure
- Ion balance +/- 3 V means highly reliable static elimination
- Reduce static as quickly as possible with a static elimination speed of 0.1 sec
Barcode Readers
Scan Tunnel System ST series
- Reliable reading even with gaps as short as 50 mm (2″)
- Best-in-class coverage area for six-sided scanning and dimensioning
- Space-saving design installs in half the length of typical scan tunnels
Controls
Programmable Logic Controller KV-X series
- Quad Core CPU with ultra-high speed and large-capacity, overwhelming hardware specs
- Built-in Machine Operation Recorder function for faster troubleshooting
- Updates integrated software KV STUDIO, IEC 61131-3-compliant and more flexibility
Measurement Sensors
3D Laser Snapshot Sensor LJ-S8000 series
- Appearance inspection, dimensioning, and detection all in one device
- Extensive range of sensor heads to cover applications with a field of view of up to 640 mm 25.20″
- Fast imaging in as little as 0.2 seconds
Process Controls / Process Sensors
Radar Level Sensor FR series
- Non-contact with stable detection
- Mount anywhere
- Understanding at a glance
- Easy installation for any tank application
Machine Vision
Vision Sensor with Built-in AI IV4 series
- Advanced next-generational AI enables powerful yet simple and stable detection
- Easy setup
- Extremely easy usability
- Easy installation
Machine Vision
2D Vision-Guided Robotics VS Series
- Bright, uniform illumination even over a wide field of view
- Support for multiple pallets and tooling changeover
- Optimal hardware for on-hand and fixed mount picking
3D Measurement Systems
Wide Area CMM WM series
- Wide measurement range of up to 25m (82ft).
- Easy single-person measurement for large parts, assemblies, and equipment.
- Portable and wireless for measurement anywhere.
- Contact probe for 3D/GD&T measurement and a new laser-scanning probe for shape and form measurement.
Microscopes / Laser Microscopes
Digital Microscope VHX-X1 series
- Lighting automatically optimizes to show every surface detail
- Capture details that other microscopes miss
- Identify differences between parts automatically
- Reproduce image and analysis settings with the click of a button
Measurement Sensors
Confocal Displacement Sensor CL-3000 series
- Ultra-compact and lightweight
- Advanced environmental resistance
- High-Precision Measurement on Any Material or Surface
Microscopes / Laser Microscopes
High Accuracy Automated Colony Counter BC-1000 series
- Instant results at the push of a button
- Reliable, repeatable results for all users
- Digital inspections
- Just one device for any sample
Static Eliminators / Ionizers
Multi-Sensor Ionizer SJ-F700 series
- Auto-Cleaning function means no maintenance required!
- High-Performance Static Elimination no matter where you need to mount
- SJ Manager Software and TCP/IP Output for Ionizer Tracability
Machine Vision
Vision System with Built-in AI VS series
- Best image with a single click
- Use both AI and rules-based tools on the same image
- Program any inspection quickly
- Real-time data visualization
Process Controls / Process Sensors
Next-Generation Air Flow Sensing
- Complete machine air monitoring
- Dual sensor for pressure and air flow
- World's first clamp-on air flow sensor
Optical Metrology Systems
Multisensor Measurement System LM-X series
- High-accuracy submicron measurement / High-speed, high-accuracy measurement
- Measure up to 5000 locations on up to 1000 parts
- Inspect parts with a wide-range of shape, size and material
Barcode Readers
Rugged Industrial Handheld Code Reader HR-X series
- Instantaneous, reliable reading of challenging DPM codes
- Faster reading performance for codes from near and far improves efficiency
- Industrial-grade durability
- Wireless charging eliminates terminal wear