Handheld Computer
DX series
Specs Handheld Computer DX series
Main units
Model |
DX-A600 |
DX-A400 |
DX-W600 |
|||
Image |
|
|
|
|||
Controller |
CPU |
ARM® Penta Core |
Intel® Quad Core + Scan processor |
|||
OS |
Android™12 |
Windows® 10 IoT Enterprise |
||||
Main Memory |
RAM/ROM |
4 GB RAM, 64 GB ROM |
||||
Display |
LCD |
6.0-inch, 720 × 1440 |
4.0-inch, 480 × 800 |
6.0-inch, 720 × 1440 |
||
Operation Status LED |
3-color LED |
|||||
Operations |
Hard Keys |
Trigger key × 2, Volume up/down keys, Power key, Side Fn key × 2 |
Trigger key × 2, Volume up/down keys, Power key, Front Fn key × 3 |
Trigger key × 2, Volume up/down keys, Power key, Side Fn key × 2 |
||
Touch Panel |
Electrostatic capacitance method (Tempered glass) |
|||||
Scanner |
Reading Light Source |
High-intensity white LED |
||||
Pointer Light Source |
Visible semiconductor laser (655 nm), Output: 390 μW, Class 1 laser product (JIS C 6802) (IEC 60825-1) |
|||||
Minimum Resolution |
2D code: 0.169 mm 0.0067", Barcode: 0.076 mm 0.0030" |
|||||
Field Range |
186 × 114 mm 7.32" × 4.49" (Reading distance: 200 mm 7.87") |
|||||
Supported Codes |
UPC/EAN/JAN (add-on code support), CODE128, GS1-128, CODE39, Codabar (NW-7), CODE93, ITF, COOP 2of5, Industrial 2of5, |
|||||
Communication |
Wireless LAN |
IEEE 802.11 a/b/g/n/ac |
IEEE 802.11 a/b/g/n/ac, |
|||
Bluetooth |
Bluetooth Ver. 5.1 BR/EDR/LE |
Bluetooth Ver. 4.2 BR/EDR/LE |
||||
WWAN |
4G LTE/3G, SIM unlocked, Nano SIM slot × 1 |
— |
||||
GNSS |
GPS, A-GPS, GLONASS, Beidou |
|||||
NFC |
ISO 14443 Type A, B, FeliCa, ISO 15693 |
|||||
Supported Media |
microSD/SDHC/SDXC UHS-I |
|||||
Power Source |
Main Battery |
Dedicated lithium-ion battery pack |
||||
Backup Battery |
Built-in lithium secondary battery: Approx. 1 month*1 |
|||||
Other |
Microphone |
2 (noise-canceling) |
1 |
|||
Speaker |
Speaker × 1, Receiver × 1 |
|||||
Vibration |
Available |
|||||
Camera |
Rear Camera: 8 MP-AF, Front Camera: 5 MP |
|||||
Sensor |
Accelerometer, Gyroscope, Digital compass, Ambient light, Proximity, Temperature and humidity, Barometric pressure |
Accelerometer, Gyroscope, Ambient light, Proximity, |
||||
Environmental resistance |
Ambient temperature |
-20 to +50°C -4 to +122°F, Charging: 0 to +40°C 32 to 104°F*2 |
-5 to +50°C 23 to +122°F, Charging: 0 to +40°C 32 to 104°F*2 |
|||
Relative humidity |
20 to 85% RH (No condensation) |
|||||
Storage temperature |
-20 to +60°C -4 to +140°F (No freezing) |
|||||
Storage relative humidity |
20 to 85% RH (No condensation) |
|||||
Dimensions |
175.5 × 85.9 × 31.5 mm 6.91" × 3.38" × 1.24" |
143.5 × 73.7 × 31.8 mm 5.65" × 2.90" × 1.25" |
175.5 × 85.9 × 31.5 mm 6.91" × 3.38" × 1.24" |
|||
Weight |
Approx. 220 g 7.77 oz |
Approx. 165 g 5.82 oz |
Approx. 230 g 8.12 oz |
|||
*1 This indicates the case when the main battery is not attached or the battery has no charge. |
Communication units with internal rechargeable battery
Model |
DX-BS6 |
DX-BS3*1 |
DX-BS3H*1 |
DX-BC6*2 |
DX-BQ6 |
DX-BQ3*1 |
|||
Image |
|
|
|
|
|
|
|||
Display |
Charging Confirmation LED |
2-color LED |
— |
2-color LED |
|||||
Power Source |
Type |
Dedicated lithium-ion battery pack |
|||||||
Capacity |
6060 mAh |
3030 mAh |
6270 mAh |
6060 mAh |
3030 mAh |
||||
Charging Time |
Approx. 7 hours |
Approx. 4 hours |
Approx. 7 hours |
Approx. 7.5 hours (non-contact charging) |
Approx. 5 hours (non-contact charging) |
||||
Interfaces |
Magnet Connector |
Supported (Charging and Communication) |
— |
||||||
USB |
— |
Supported (Charging and Communication) |
|||||||
Non-contact Charging |
Supported (Charging only) |
||||||||
Dimensions |
122.3 × 66.1 × 27.2 mm |
117.6 × 66.1 × 17.3 mm |
117.6 × 66.1 × 22.5 mm |
78.7 × 40.6 × 22.4 mm |
117.6 × 66.1 × 22 mm |
117.6 × 66.1 × 15.5 mm |
|||
Weight |
Approx. 155 g 5.47 oz |
Approx. 100 g 3.53 oz |
Approx. 115 g 4.06 oz |
Approx. 155 g 5.47 oz |
Approx. 105 g 3.71 oz |
||||
Accessory |
Hand strap |
— |
Hand strap |
— |
|||||
*1 The DX-BS3x/BQ3 are not supported for the DX-W600. |