Handheld Computer
DX series
AC adaptor OP-88389
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88389 | |||
Dedicated AC adaptor specifications (OP-88389) | Average active efficiency | 89% or more | ||
Efficiency at low load (10%) | 87% or more | |||
No-load power consumption | 0.04 W | |||
Rating | Input | 100 to 240 VAC 50/60 Hz | ||
Output | 12 VDC Max. 5.0 A (60 W max.) | |||
Environmental resistance | Ambient temperature | 0 to +40°C | ||
Relative humidity | -20°C to +80°C | |||
Weight | Approx. 150 g |