Handheld Computer
DX series
Medium-output RFID Unit DX-RM1GA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | DX-RM1GA | |||
Display | Charging Confirmation LED | 2-color LED | ||
Operations | Hard Keys | Front keys × 27 | ||
RFID | Supported Tags | ISO/IEC 18000-6 Type C (EPC Global Class 1 Gen 2) | ||
Frequency Range | 902.75 - 927.25 MHz | |||
Transmission Output | 500 mW or less | |||
Power Source | Type | Dedicated lithium ion battery pack (DX-BC6) | ||
Capacity | 6270 mAh | |||
Interfaces | Magnet Connector | Supported (charging/communication) | ||
Dimensions | 222.4 × 70.6 × 50 mm | |||
Weight | Approx. 205 g 7.24 oz |