Handheld Computer
DX series
Ten-Keypad Unit DX-KE1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | DX-KE1 | |||
Display | Charging Confirmation LED | 2-color LED | ||
Operations | Hard Keys | Front keys × 24 | ||
Power Source | Type | Dedicated lithium ion battery pack (built in) | ||
Capacity | 6060 mAh | |||
Interfaces | Magnet Connector | Supported (charging/communication) | ||
Dimensions | 174.1 × 66.1 × 33.5 mm | |||
Weight | Approx. 205 g 7.24 oz*1 | |||
*1 The DX-KE1 weight includes the built-in battery. |