Handheld Computer
DX series
Gun Grip Unit DX-GN1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | DX-GN1 | |||
Display | Charging Confirmation LED | 2-color LED | ||
Operations | Hard Keys | Trigger key × 1 | ||
Power Source | Type | Dedicated lithium ion battery pack (DX-BC6) | ||
Capacity | 6270 mAh | |||
Interfaces | Magnet Connector | Supported (charging/communication) | ||
Dimensions | 182.1 × 66.1 × 106.6 mm | |||
Weight | Approx. 175 g 6.18 oz |