Handheld Computer
DX series
Communication Unit with High-capacity Internal Rechargeable Battery (Magnet connector) DX-BS6
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | DX-BS6 | |||
Display | Charging Confirmation LED | 2-color LED | ||
Power Source | Type | Dedicated lithium-ion battery pack | ||
Capacity | 6060 mAh | |||
Charging Time | Approx. 7 hours | |||
Interfaces | Magnet Connector | Supported (Charging and Communication) | ||
USB | — | |||
Non-contact Charging | ||||
Dimensions | 122.3 × 66.1 × 27.2 mm | |||
Weight | Approx. 155 g 5.47 oz | |||
Accessory | Hand strap |