Handheld Computer
DX series
Communication Unit with Internal Rechargeable Battery (Hand Strap Type) DX-BS3H
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | DX-BS3H*1 | |||
Display | Charging Confirmation LED | 2-color LED | ||
Power Source | Type | Dedicated lithium-ion battery pack | ||
Capacity | 3030 mAh | |||
Charging Time | Approx. 4 hours | |||
Interfaces | Magnet Connector | Supported (Charging and Communication) | ||
USB | — | |||
Non-contact Charging | ||||
Dimensions | 117.6 × 66.1 × 22.5 mm | |||
Weight | Approx. 100 g 3.53 oz | |||
Accessory | Hand strap | |||
*1 The DX-BS3x/BQ3 are not supported for the DX-W600. |