The New Standard for Enterprise Devices NEW Handheld Computer DX Series

Screen Sizes for Any Operation

Large 6-inch and compact 4-inch.

High Speed Reading

Equipped with KEYENCE's proprietary algorithm.
High speed and reliable reading of damaged codes.

Rugged Design for Use in Harsh Environments

12-layer construction protects critical components from extreme impacts.
Tempered glass screen resists scratches and repeated shocks.

Drop resistance:
2.7 m (8.9')*
3.0 m (9.8') with protector*

* This is a test value. The value is not guaranteed.

Multiple Attachments for Any Application

KEYENCE provides flexible expansion units for any operation needed

Attachments are easy to swap to keep operations going.

  • RFID (High output) unit
  • RFID (Medium output) unit
  • Ten-key pad unit
  • Gun grip unit

Flexibility to meet the needs of various applications

RFID (High output) unit

Quick and easy multi tag scanning.

RFID (Medium output) unit

Reading and writing of specific RF tags.

Ten-key pad unit

Tactile attachment for operator comfort.

Gun grip unit

Easy targeting at logistics sites.

Learn more in the catalog