Handheld Computer
BT-W70 series
USB Communication Cradle BT-WUC7UGA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | BT-WUC7UGA | |||
Communication Interface | USB2.0 Full Speed (Host) | |||
Dedicated AC adapter specifications | Input side | 100 to 240 VAC, 50/60 Hz | ||
Output side | 12 VDC, Max. 1.5 A | |||
Dimensions | Dedicated AC adapter specifications | 104 x 43 x 31 mm 4.09" x 1.69" x 0.12 | ||
Weight | Approx. 125 g | |||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F (No freezing) | ||
Storage temperature | -20 to +60 °C -4 to 140 °F (No freezing) | |||
Relative humidity | 20 to 85 % RH (No condensation) | |||
Storage relative humidity | ||||
Accessory | AC adapter (OP-88020)*1, USB cable | |||
Dimensions | 63.0 x 104.1 x 103.1 mm 2.48" x 4.1" x 4.06" | |||
Weight | Approx. 210 g | |||
*1 A separate AC cable is required. |