Handheld Computer
BT-W70 series
4-slot Charging Cradle (AC adapter included) BT-WUC74GA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | BT-WUC74GA | |||
Dedicated AC adapter specifications | Input side | 100 to 240 VAC, 50/60 Hz | ||
Output side | 16 VDC, Max. 3.75 A | |||
Dimensions | Dedicated AC adapter specifications | 102.5 x 42.5 x 28 mm 4.04" x 1.67" x 1.1" | ||
Weight | Approx. 250 g | |||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F (No freezing) | ||
Storage temperature | -20 to +60 °C -4 to 140 °F (No freezing) | |||
Relative humidity | 20 to 85 % RH (No condensation) | |||
Storage relative humidity | ||||
Accessory | AC adapter (OP-88149)*1 | |||
Dimensions | 67.4 x 105.3 x 288.1 mm 2.65" x 4.15" x 11.34" | |||
Weight | Approx. 410 g | |||
*1 A separate AC cable is required. |