Handheld Computer
BT-W100 series
Specs Handheld Computer BT-W100 series
Model |
BT-W100GA |
BT-W155GA |
|||
Image |
|
|
|||
Type |
Laser Type |
Camera Type |
|||
Controller |
CPU |
ARM Cortex®-A8 (800MHz) |
|||
OS |
Microsoft® Windows® Embedded Compact 7 |
||||
Main Memory |
RAM |
256 MB |
|||
ROM |
512 MB |
||||
Display |
Screen |
Type |
3.5 inch transmissive TFT LCD (Vertically Aligned) |
||
Resolution |
480 × 640 (VGA) |
||||
Color |
65,536 colors |
||||
Backlight |
Super luminosity white LED |
||||
Operation status LED |
Tri-color LED (red, green, blue, yellow, cyan, magenta and white) |
||||
Operations |
Touch Panel |
Analog resistance film (hardened glass) |
|||
Keyboard |
Type |
26 keys |
|||
Backlight |
LED (orange) |
||||
Scanner |
Reading |
Reading Light |
Visible light semiconductor laser (655 nm) |
Super luminosity red |
|
Pointer Light |
- |
Visible light semiconductor laser (655 nm) |
|||
Scan Count |
100 scans/second |
- |
|||
Minimum |
0.127 mm 0.01" |
2D code: 0.191 mm 0.01" |
|||
Reading |
62 to 542 mm 2.44" to 21.34" |
35 to 270 mm 1.38" to 10.63" |
|||
Reading Width |
- |
81 mm 3.19" × 51 mm 2.01" |
|||
PCS |
0.45 or more |
- |
|||
Supported Code |
JAN/EAN/UPC (add-on code compatible), CODE128, GS1-128, CODE39, NW-7(Codabar), CODE93, ITF, Industrial2of5, COOP2of5, GS1 DataBar |
JAN/EAN/UPC (add-on code compatible), CODE128, GS-128, CODE39, NW-7(Codabar), CODE93, ITF, COOP2of5, Industrial2of5 QR code, micro QR, DataMatrix (ECC200), PDF417, GS1 DataBar, composite symbol |
|||
Wireless |
Wireless |
Wireless Radio |
IEEE802.11a/b/g/n |
||
Frequency Range |
2.4 GHz (b/g/n: 1 - 11 ch), 5 GHz(a/n: W52, W53, W56, W58), W52 can only be used indoors. |
||||
Distance |
Indoors: 100 m 328.1' of vision |
||||
Security |
Security: WEP(64/128bit)/WPA/WPA2, WPA encryption: TKIP/AES, Authentication: WPA(2)-PSK / TLS / PEAP /TTLS / LEAP / EAP-FAST |
||||
Bluetooth |
Wireless Standard |
Bluetooth® V2.1 +EDR |
|||
Supported Profile |
SPP, PAN(PANU), FTP(Client), HSP(AG), HID(Host/Device) |
||||
Distance |
Approx. 10 m 32.8' |
||||
Expansion |
Supported Media |
microSD/SDHC card |
|||
Capacity |
Up to 32 GB |
||||
Power |
Main |
Type |
Rechargeable, removable Lithium ion battery pack |
||
Capacity |
2450 mAh |
||||
Continuous usage time |
Approx. 19 hours *2*3 |
||||
Charging Time |
Approx. 4.5 hours (at room temperature) |
||||
Backup |
Clock |
Approx. 6 months *4*3 |
|||
RAM data |
Approx. 3 minutes *4*3 |
||||
Others |
Buzzer |
Musical tones: 16 tones, Volume: 3 levels |
|||
Vibration function |
Enable |
||||
Clock Accuracy |
± 80 seconds per month (at room temperature) |
||||
Environmental resistance |
Enclosure rating |
IP54 (IEC60529) |
|||
Ambient temperature |
-20 to +50 °C -4 to 122 °F (No freezing)*5 |
||||
Relative humidity |
20 to 85 % RH (No condensation) |
||||
Storage temperature |
-20 to +60 °C -4 to 140 °F (No freezing) |
||||
Storage relative humidity |
20 to 85 % RH (No condensation) |
||||
Drop Resistance |
1.5 m 5.0' (multiple drops to concrete)*3 |
||||
Accessory |
Hand Strap Back Cover, Wrist strap, Stylus pen |
||||
Dimensions |
170 × 79 × 36.1 (31.3) mm |
170 × 79 × 40.4 (31.3) mm |
|||
Weight |
259 g (with battery pack) |
262 g (with battery pack) |
|||
*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice. |