Handheld Computer
BT-W100 series
LAN Communication Cradle BT-WUC1LGA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | BT-WUC1LGA | |||
Communication Interface | USB2.0 Full Speed (Host) | |||
Dedicated AC adapter specifications | Input side | 100 to 240 VAC, 50/60 Hz | ||
Output side | 12 VDC, Max. 1.5 A | |||
Dimensions | Dedicated AC adapter specifications | 104 x 43 x 31 mm 4.09" x 1.69" x 0.12 | ||
Weight | Approx. 125 g | |||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F (No freezing) | ||
Relative humidity | 20 to 85 % RH (No condensation) | |||
Storage temperature | -20 to +60 °C -4 to 140 °F (No freezing) | |||
Storage relative humidity | 20 to 85 % RH (No condensation) | |||
Accessory | AC Adapter (OP-88020)*1 | |||
Dimensions | 86 x 92.4 x 105.3 mm 3.39" x 3.64" x 4.15" | |||
Weight | Approx. 340 g | |||
*1 A separate AC cable is required. |