Handheld Computer
BT-A700 series
4-slot Charging Cradle BT-AUC74
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | BT-AUC74 | |||
Dedicated AC adaptor specifications (OP-88389) | Input | 100 to 240 VAC 50/60Hz 70VA | ||
Output | 12 VDC 5.0 A maximum (60 W max.) | |||
Average active efficiency | 89% or more | |||
Efficiency at low load (10%) | 87% or more | |||
No-load power consumption | 0.04 W | |||
Dimensions | 110 x 62.0 x 31.5 mm (excluding the cable) | |||
Weight | Approx. 150 g (excluding the AC cable) | |||
Dimensions | 440 x 64 x 136 mm | |||
Environmental resistance | Ambient temperature | 0 to +40°C (No freezing) | ||
Relative humidity | 20 to 85%RH (No condensation) | |||
Storage temperature | -20 to +70°C (No freezing) | |||
Storage relative humidity | 20 to 85%RH (No condensation) | |||
Weight | Approx. 1,070 g |