Specs Handheld Computer BT-A600 series

Main Unit

Model

BT-A600

BT-A600MGA

Image

Data Sheet (PDF)

Download

Download

Controller

CPU

Octa Core + AI-Core

OS

AndroidTM 14 (Upgradable to Android 18 *1)

Main Memory

Internal Memory

6 GB RAM, 64 GB ROM

Display

LCD

4.3" 480 × 800

Operation Status LED

3-color LED × 3

Operations

Hard Keys

36 keys

Touch Panel

Electrostatic capacitance method (reinforced glass specifications)

Scanner

Reading Light Source

High-intensity white LED

Pointer Light Source

Visible semiconductor laser (520 nm)
Output: 0.88 mW
Class 2 laser product (IEC 60825-1) *2

Minimum Resolution

2D code: 0.191 mm 0.008"/Barcode: 0.127 mm 0.005"

Supported Codes

JAN/EAN/UPC (add-on code support), CODE128, GS1-128, CODE39, NW-7, CODE93, ITF, COOP 2of5,
Industrial 2of5; QR code, MaxiCode, Aztec, Micro QR, DataMatrix (ECC200), DMRE, PDF417, GS1 DataBar, Composite, Postal

Communication

Wireless LAN

IEEE 802.11a/b/g/n/ac/ax
2.4 GHz, 5 GHz, 6 GHz *3

Bluetooth

Bluetooth Ver.5.2 BR/EDR/LE, Class 1

WWAN

5G/4G LTE/3G
nano SIM slot × 1, eSIM × 1

GNSS

GPS, A-GPS, GLONASS,
BeiDou, Galileo, QZSS

NFC

ISO14443 Type A, B, Felica, ISO 15693

USB

USB Type-C port

External Media

micro SD/SDHC/SDXC UHS-I

Power Source

Main Battery

Dedicated lithium-ion battery pack

Internal Power Source

RAM Data

Electric double-layer capacitors

Clock

Built-in lithium secondary battery

Other

Microphone

2 microphones, noise cancellation

Speaker

1 speaker, 1 receiver

Vibrator

Available

Color camera

13 megapixels, Auto-focus

Sensor

Accelerometer, Gyroscope, Geomagnetic, Ambient light, Proximity

Environmental resistance

Enclosure rating

IP67

Ambient temperature

-20 to +50°C -4 to +122°F *4

Ambient temperature for storage

-20 to +60°C -4 to +140°F

Ambient humidity for storage

85% RH or less (no condensation)

Relative humidity

Dimensions

233 × 80.5 (49.0) × 50.4 (33.0)
The values in parenthesis are the grip dimensions.

Weight

Approx. 444 g 15.67 oz (with rechargeable battery pack)
Approx. 500 g 17.65 oz (with rechargeable battery pack + ring trigger unit)
Approx. 600 g 21.18 oz (with rechargeable battery pack + gun grip unit)

*1 Specifications are subject to modification without prior notice.
*2 Do not stare directly into the beam or its specular reflection. Do not direct the beam at other people or into areas where people might be present.
*3 The frequency bands that can be used vary depending on the region.
*4 Due to the added load in sub-zero environments, the continuous usage time may be reduced significantly. Be sure to test the device before use in these environments.

Back to top