Handheld Computer
BT-A500 series
Specs Handheld Computer BT-A500 series
Model |
BT-A500GA |
|||
Image |
|
|||
Controller |
CPU |
QualcommTM Quad-core |
||
OS |
AndroidTM 10 |
|||
Main Memory |
RAM |
2 GB |
||
ROM |
16 GB |
|||
Display |
LCD |
Type |
3.5" TFT color LCD |
|
Resolution |
320 (H) × 480 (V) |
|||
Backlight |
High-intensity white LED |
|||
Operation Status LED |
3-color LED (red, green, blue, yellow, cyan, magenta, white) |
|||
Operations |
Hard Keys |
Set of arrow keys × 1 (4 directions), Triggers × 3 (Center key × 1, Side keys × 2), Customization keys × 2 (P1 key, P2 key), Data input keys × 14 (numeric keypad, ENT key, Clear key, Minus key, Symbol key), Function keys × 4 (White key, Orange key, Blue key, SFT key), Power key × 1 |
||
Touch Panel |
Electrostatic capacitance method (Dragontrail Pro) |
|||
Scanner |
Reading Specifications |
Reading Light Source |
High-intensity white LED |
|
Pointer Light Source |
Visible semiconductor laser (658 nm), |
|||
Minimum Resolution |
2D code: 0.169 mm 0.0067", Barcode: 0.076 mm 0.0030" |
|||
Reading Distance |
65 to 450 mm 2.56" to 17.72" (CODE39 narrow bar width: 0.254 mm 0.01") *1 |
|||
Reading Width (Field Range) |
178 × 107 mm 7.01" × 4.21" (Reading distance: 200 mm 7.87") *1 |
|||
Supported Codes |
UPC/EAN/JAN (add-on code support), CODE128, GS1-128, CODE39, Codabar (NW-7), CODE93, ITF, COOP 2of5, Industrial 2of5, QR code, Micro QR, DataMatrix (ECC200), PDF417, GS1 DataBar, Composite, Postal |
|||
Wireless Communication |
Wireless LAN |
Wireless Radio |
IEEE 802.11a/b/g/n/ac |
|
Frequency Range |
2.4 GHz (b, g, n: 1 to 11 ch) |
|||
Bluetooth® |
Wireless Standard |
Bluetooth® V4.2 BR/EDR/LE |
||
Supported Profiles |
A2DP, AVRCP, BNEP, HID, IOPT, OPP, PAN, SPP |
|||
Distance |
Approx. 10 m 32.8' (line-of-sight) |
|||
External Media |
Supported Media |
USB memory |
||
Power Source |
Main Battery |
Type |
Dedicated lithium-ion battery pack |
|
Capacity |
3250 mAh |
|||
Charging Usage Time |
Approx. 5.5 hours (room temperature) |
|||
Backup Battery |
RAM Backup |
Electric double-layer capacitors: 3 minutes *2 *1 |
||
Others |
Audio |
Speaker, Microphone |
||
Vibration |
Available |
|||
Camera |
13 megapixels, Auto-focus |
|||
Sensor |
Accelerometer, Gyroscope, Ambient Light |
|||
Environmental resistance |
Enclosure rating |
IP65 |
||
Ambient temperature |
-20 to +50°C -4 to +122°F |
|||
Relative humidity |
20 to 85% RH (No condensation) |
|||
Storage temperature |
-20 to +60°C -4 to +140°F (No freezing) |
|||
Storage relative humidity |
20 to 85% RH (No condensation) |
|||
Drop Resistance |
Onto concrete from 2.0 m 6.6' (from 3.0 m 9.8' with rubber bumper); |
|||
Dimensions |
204 × 73.2 × 40.5 (30.0) mm 8.03" × 2.88" × 1.59" (1.18") (grip thickness) |
|||
Weight |
Approx. 265 g (with rechargeable battery pack attached) |
|||
*1 This is a test value. The value is not guaranteed. |