3D Laser Scanning Confocal Microscope
VK-X series
Contact Us: 1-888-539-3623 Inquiry form
Measurement unit VK-X130K
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VK-X130K | |||
Total magnification | Up to 19200×*1 | |||
Field of view (minimum range) | 16 µm to 5400 µm | |||
Frame rate | Laser measurement speed | 4 to 120 Hz, 7900 Hz*2 | ||
Measurement principles | Optical system | Pinhole confocal optical system | ||
Light receiving element | 16-bit photomultiplier | |||
Scanning method (during general measurement and image stitching) | Automatic upper/lower limit setting, high-speed light intensity optimization (AAGII), | |||
Height measurement | Display resolution | 5 nm | ||
Linear scale | ||||
Dynamic range | 16 bits | |||
Repeatability σ | 20× 40 nm , 50× 20 nm , | |||
Memory for Z-axis measurement | 1.4 million steps | |||
Accuracy | 0.2+L/100 µm or less (L=Measuring Length)*3 | |||
Z stage configuration | Structure | Base with separate measuring head | ||
Maximum sample height | 28 mm 1.102", 128 mm 5.039" (option) | |||
Width measurement | Display resolution | 10 nm | ||
Repeatability 3σ | 20× 100 nm, 50× 50 nm, | |||
Accuracy | ±2%*3 | |||
XY stage configuration | Manual: Operating range | 70 mm×70 mm 2.76" × 2.76" | ||
Motorized: Operating range | 50 mm × 50 mm 1.97" × 1.97" 100 mm × 100 mm 3.94" × 3.94"*4 | |||
Observation | Observation image | Super-high-resolution color CCD image | ||
Maximum capture resolution | 3072×2304 | |||
Measurement laser light source | Wavelength | Red semiconductor laser, 658 nm | ||
Maximum output | 0.95 mW | |||
Laser Class | Class 2 laser product (IEC60825-1) | |||
Weight | Microscope unit | Approx. 25 kg (sensor head detached: approx. 8.5 kg) | ||
Controller | Approx. 11 kg | |||
*1 For 23-inch monitors. |