3D Laser Scanning Confocal Microscope
VK-X series
Recommended Replaceable Products: Measurement head - VK-X3100
Contact Us: 1-888-539-3623 Inquiry form
Measurement head: Violet semiconductor laser VK-X1100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VK-X1100 | |||
Type | Head unit | |||
Total magnification | Up to 28,800 x*1 | |||
Field of view (minimum range) | 11 µm to 7,398 µm | |||
Frame rate (laser measurement speed) | 4 to 125 Hz, 7,900 Hz*2 | |||
Measurement principle | Optical system | Pinhole confocal optical system, Focus variation | ||
Light-receiving element | 16-bit photomultiplier: High-definition color CMOS | |||
Scanning method (during general measurement and image stitching) | Automatic upper/lower limit setting, high-speed light intensity optimization (AAGII) , poor reflected light intensity supplement (Double Scan) | |||
Height measurement | Display resolution | 0.5 nm | ||
Linear scale | ||||
Dynamic range | 16 bits | |||
Repeatability σ | Laser confocal | 20 x: 40 nm, 50 x: 12 nm | ||
Focus variation | 5 x: 500 nm, 10 x: 100 nm, 20 x: 50 nm, 50 x: 20 nm | |||
Height data acquisition range | 700,000 steps | |||
Accuracy | 0.2 + L /100 µm or less (L = Measuring length)*3 | |||
Width measurement | Display resolution | 1 nm | ||
Repeatability 3σ | Laser confocal | 20 x: 100 nm, 50 x: 50 nm | ||
Focus variation | 5 x: 400 nm, 10 x: 400 nm, 20 x: 120 nm, 50 x: 50 nm | |||
Accuracy | Measured value ±2 % or less*3 | |||
XY stage configuration | Manual: Operating range | 70 mm x 70 mm 2.76" x 2.76" | ||
Motorized: Operating range | 100 mm x 100 mm 3.94" x 3.94" | |||
Observation | Observation image | High-resolution color CMOS image 16-bit laser color confocal image Confocal + ND filter optical system C-laser differential interference image | ||
Lighting | Ring illumination, coaxial illumination | |||
Measurement laser light source | Wavelength | Violet semiconductor laser, 404 nm | ||
Maximum output | 1 mW | |||
Laser class | Class 2 laser product (IEC60825-1, FDA (CDRH) Part 1040.10*4) | |||
Power supply | Power voltage | 100 to 240 VAC, 50/60 Hz | ||
Power consumption | 150 VA | |||
Weight | Approx. 13.0 kg | |||
*1 When using a 23 inch full-screen display. |