3D Laser Scanning Confocal Microscope
VK-X series
Recommended Replaceable Products: 3D Surface Profiler - VK-X3000 series
Contact Us: 1-888-539-3623 Inquiry form
Motorized XY Stage VK-S110
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VK-S110 | |||
Movement direction | X and Y axes | |||
Stroke | 100x100 mm3.937" x 3.937" | |||
Table size | 140x140 mm5.512" x 5.512" | |||
Guide method | Cross roller guide | |||
Feed method | Precise pole screw, lead: 1 mm | |||
Axis converted inertia | X axis: 9.29 × 10-7 kg·m2, Y axis: 9.62 × 10-7 kg·m2 | |||
Motor | 0.35 A/phase, 5-phase stepping motor, 5-wire pentagon wiring, holding torque: 0.017 N m, rotor inertia 4.2 g·cm2 | |||
Resolution | 1 µm | |||
Positioning accuracy | 10 µm | |||
Repeated positioning accuracy | ±1 µm | |||
Rebound | 1 µm | |||
Lost motion | 3 µm | |||
Intuition (vertical/horizontal) | 15 µm | |||
Parallelism A | X: 20 µm, Y: 20 µm | |||
XY squareness | 15 µm | |||
Load capacity | 3 kg | |||
Main material/outline | Aluminum alloy, black alumite finish | |||
Weight | 3.7 kg |