High-speed Microscope
VW-9000 series
Contact Us: 1-888-539-3623 Inquiry form
High-speed Microscope VW-9000E
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VW-9000E | |||
LCD monitor | Size | Color LCD (TFT) 10.4"*1 | ||
Dimensions | 210.4 mm (H) × 157.8 mm (V) 8.28" (H) × 6.21" (V)*1 | |||
Pixel pitch | 0.2055 mm (H) × 0.2055 mm (V) 0.008" (H) × 0.008" (V)*1 | |||
Number of pixels | 1024 (H) × 768 (V) XGA*1 | |||
Display color | Approx 16,000,000 colors*2*1 | |||
Brightness | 400 cd/m2 (typical)*1 | |||
Recording media | Semiconductor memory | 8GB | ||
Hard drive | 500GB (Includes reserved system space of 100 GB) | |||
Image format | Video | AVI: uncompressed, JPEG: compressed, WMV: compressed | ||
Still images | JPEG: compressed, TIFF: uncompressed | |||
Light source | Lamp | Specialized metal halide lamp | ||
Type | Color camera: 60 W high color rendering type | |||
Lifetime | 2,000 hours | |||
Color temperature | Color camera: 8,000 K, monochrome camera: 6,400 K | |||
Input | Mouse input | Supports USB mouse devices | ||
Keyboard input | Supports USB keyboards | |||
Terminal block I/O | Recording start input (TRG IN) | Non-voltage input, TTL | ||
Sync input (SYNC IN) | TTL | |||
Photo start input (CAPTURE) | Non-voltage input | |||
Still image input (PAUSE) | ||||
Video trigger output (TRG OUT) | NPN open collector output, TTL | |||
Sync output (SYNC OUT) | TTL | |||
Recording ready output (READY OUT) | NPN open collector output | |||
Recording complete output (REC OUT) | ||||
Service power supply (+12V) | 12 VDC, 125 mA | |||
Sensor input | Input channel number | 1CH | ||
Measurement range | ±10 V, ±5 V, microphone | |||
Input ports | BNC, microphone jack | |||
Resolution | 14bit | |||
Video output | Analog RGB | 1024 (H) × 768 (V) XGA | ||
DVI | ||||
USB 2.0 ports | Type A | 8 ports | ||
LAN ports | For external PC communication | RJ-45 (100BASE-TX/1000BASE-T) | ||
Dimensions | 292 (W) × 370 (H) × 280 (D) mm 11.5" (W) × 14.57" (H) × 11.0" (D) | |||
Power supply | Power consumption | 290VA or less | ||
Power-supply voltage | 100 to 240 VAC ± 10%, 50/60 Hz | |||
Environmental resistance | Ambient temperature | +5 to +40 °C 41 to 104 °F | ||
Relative humidity | 35 to 80 % RH (No condensation) | |||
Weight | Controller (main unit) | Approx 11 kg | ||
Optical fiber cable | Approx 800 g | |||
VW console | Approx 180 g | |||
*1 The LCD monitor provided with the VW Series is based on extremely advanced technology. Rarely, an unlit part (black spot) or lit part (bright spot) may exist on the monitor |