High-speed Microscope
VW-9000 series
Contact Us: 1-888-539-3623 Inquiry form
Standard Color Camera Unit VW-300C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VW-300C | |||
Camera | Type | Color | ||
Image receiving element | 1/2" CMOS image sensor | |||
Camera resolution | 640 × 480 | |||
Scanning system | Progressive | |||
Maximum resolution (When saving video) | 30fps | 640 × 480 | ||
60fps | ||||
125fps | ||||
250fps | ||||
500fps | ||||
1,000fps | ||||
2,000fps | 640 × 240 | |||
4,000fps | 320 × 240 | |||
6,000fps | 320 × 160 | |||
8,000fps | 256 × 128 | |||
10,000fps | 160 × 112 | |||
12,000fps | ||||
15,000fps | ||||
23,000fps | 160 × 80 | |||
35,000fps | 160 × 42 | |||
57,000fps | 160 × 32 | |||
80,000fps | ― | |||
120,000fps | ||||
150,000fps | ||||
230,000fps | ||||
Maximum recording pixels (When saving still images) | 1920 × 1440 | |||
Gradation | 24bit | |||
Electronic shutter | AUTO, MANUAL (1/30 to 1/900000 s) | |||
White balance | MANUAL, PUSH-SET | |||
Dimensions | 50 (W) × 57 (H) × 197.1 (D) mm 1.97" (W) × 2.24" (H) × 7.76" (W) | |||
Detailed Modules | Controller | Records and plays video and still images | ||
Software | Easy recording software | Uses a simple fl ow chart to set and record video | ||
Double memory software | Splits the recording memory into two parts to conduct recording and saving simultaneously | |||
Long-term recording software | Saves data directly to the hard drive and performs long-term recording | |||
Advanced recording software | Performs special recording such as error monitoring, repeat recording, and synchronized | |||
Still image/3D recording software | Records still and 3D images (magnifi ed observation mode) | |||
Area measurement software | Measures areas of 2D images | |||
Split screen software | Function for splitting an image vertically, horizontally, or into four parts, and displaying the image | |||
Depth-composition software | Loads multiple, in-focus images of the target at various heights to create a single composite image | |||
Weight | Camera | Approx 930 g |