Motion Analysis Microscope
VW-6000 series
Contact Us: 1-888-539-3623 Inquiry form
Motion Analysis Microscope VW-6000E
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VW-6000E | |||
LCD monitor | Size | Color LCD (TFT) 8.4" | ||
Dimensions | 170.4 (H) × 127.8 (V) mm 6.71" (H) x 5.03" (V) | |||
Pixel pitch | 0.213 (H) × 0.213 (V) mm 0.0008" (H) x 0.0008" (V) | |||
Number of pixels | 800 (H) × 600 (V) SVGA | |||
Display color | Approx 16 million | |||
Brightness | 350 cd/m2 (typical) | |||
Recording media | Semiconductor memory (For high-speed recording) | 2 GB | ||
Hard drive | 160 GB (Includes reserved system space of 20 GB) | |||
Image format | Video | Compressed: JPEG 2000 Uncompressed: Uncompressed AVI | ||
Still images | Compressed: JPEG Uncompressed: TIFF | |||
Terminal block I/O | Recording start input (TRG IN) | No-voltage input | ||
Photo start input (CAPTURE) | ||||
Still image input (PAUSE) | ||||
Video trigger output (TRG OUT) | NPN open collector output | |||
Sync output (SYNC OUT) | ||||
Service power supply (+12V) | 12 VDC 100mA | |||
Video output | Analog RGB | 1280 x 1024 or 800 x 600 pixels | ||
USB 2.0 ports | Type A | 4x | ||
Type B | For external PC communication (via communication application) | |||
LAN ports | For external PC communication | RJ-45 (100BASE-TX) | ||
Software | Easy recording | Yes | ||
Quick preview feature | ||||
Extended-play recording | Yes (90 fps: max. 4 hr, 60 fps: max. 15 hr, | |||
Timer recording | Yes | |||
Memory split | ||||
Image touch up | ||||
Dimension measurement | ||||
Comment display | ||||
High quality depth composition | ||||
Quick 3D display | ||||
Moving target analysis | Yes (1 point track) | |||
Detailed Modules | Controller | Records and plays video and still images | ||
Software | Easy recording software | Sets and records video via flow chart | ||
Main/Area measurement software | Measures dimensions and area (VW-6000 only) | |||
Depth composition 3D display software | Loads multiple, in-focus images of the target at various heights to create a single composite 3D | |||
Camera setting image touch up software | Corrects images to make them easier to observe | |||
Comment input software | Enables comments including text or highlighting to be added to images | |||
Dimensions | Controller | 410 (W) x 215 (H) x 230 (D) mm16.14" (W) x 8.46" (H) x 9.06" (D) | ||
Power supply | Power consumption | 200 VA max. | ||
Power-supply voltage | 100 to 240 VAC ±10 %, 50/60 Hz | |||
Environmental resistance | Ambient temperature | +5 to +40 °C 41 to 104 °F | ||
Relative humidity | 35 to 80 % RH (No condensation) | |||
Weight | Controller | Approx 7.1 kg |