All-in-One Fluorescence Microscope
BZ-X series
All-in-One Fluorescence Microscope BZ-X800LE
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | BZ-X800LE | |||
Microscope unit | Basic optical system | Inverted fluorescence phase contrast microscope | ||
Objective lenses | BZ Series infinite optical system | |||
Observation modes | Brightfield, Fluorescence (wide-field/sectioning), Phase contrast (PhL, Ph1, Ph2), Oblique illumination | |||
Objective lens switching | Six-mount electronic revolver | |||
Image-formation optical system | Fixed image-forming lens, electronic LC filter insertion/removal mechanism | |||
Motorized XY stage | 114 × 80 mm 4.49" × 3.15" stroke, minimum 1 μm pitch min. | |||
Motorized Z stage | 8 mm 0.31" stroke, minimum 0.1 μm pitch min. | |||
Motorized filter turret | Up to four filters can be mounted. Automatic position recognition and automatic excitation shutdown during filter replacement | |||
Fluorescent incident illumination | Optical sectioning system | |||
Fluorescence dimming mechanism | Electronic dimming (0.3%, 5%, 10%, 20%, 40%, 100%) | |||
Transmitted illumination optical system | Operating distance: 45 mm 1.77", Pop-up mechanism (with automatic lamp shut off function) | |||
Transmitted illumination mechanism | Electronic brightfield aperture (0%, 20%, 40%, 60%, 80%, 100%)/Phase contrast slit (PhL, Ph1, Ph2) | |||
Transmitted light source | 3.7 W LED | |||
Fluorescent light source | 40 W LED | |||
Specimen enclosure | The stage is fully contained in a built-in darkroom | |||
Camera unit | Image receiving element | 2/3 inch, 2.83 million pixel monochrome CCD (colorized with LC filter) | ||
CCD cooling mechanism | Peltier cooling: 5°C 41°F (Reduction amount: 25°C 45°F) | |||
Output signal, gradations | 14-bit/8-bit monochrome, 8-bit R/G/B | |||
Frame rate | 15 fps for monochrome recording (up to 95 fps with binning), 8.5 fps for color recording | |||
Binning | On-chip binning (2 × 2, 3 × 3, 4 × 4, 8 × 8, 12 × 12) | |||
Number of pixels in recorded image | 4080 × 3060 max (12.5 megapixel, high-quality interpolation) | |||
Video capture | 8-bit monochrome: 15 fps for 1280 × 960 | |||
Electronic shutter | Auto; 1/7500 to 60 sec. (77 increments) | |||
Gain | 0 dB, +6 dB, +12 dB, +18 dB, +24 dB | |||
White balance | Push-set, manual | |||
Black balance | ||||
Observation software | Multi-color image capturing, Auto focus, Quick full-focusing, Scale display, Electronic revolver control, Electronic stage control | |||
Controller | Applicable OS | Windows® 10 Pro 64 bit, Windows® 11 Pro 64 bit | ||
PC interface | USB2.0 | |||
Ambient temperature | +15 to 35°C 59 to 95°F | |||
Relative humidity | 35 to 80% RH (No condensation) | |||
Dimensions | Head: 517 (H) × 340 (W) × 496 mm (D) 20.35"(H) × 13.39"(W) × 19.53"(D)*1 | |||
Weight | Head: Approx. 33 kg 72.75 lb, Controller: Approx. 4.8 kg 10.58 lb | |||
Power supply | 100 to 240 VAC ± 10%, 50/60 Hz | |||
Power consumption | 200 VA or less | |||
Overvoltage category | ll | |||
Pollution degree | 2 | |||
Functional Modules | BZ-H4XF/Sectioning Module | Optical sectioning image mode | ||
BZ-H4XD/Advanced Observation Module | Navigation, Image stitching, Z-stack, Coordinate-specific condition setting | |||
BZ-H4XI/Image Cytometer Module | Batch capture (user-specified areas/all areas/random areas) *BZ-H4XD required/Image cytometer analysis, batch analysis *BZ-H4C required | |||
BZ-H4XT/Time-lapse Module | Time-lapse imaging, Video capturing, Time-series brightness measurement | |||
Analysis Applications | BZ-H4A/Advanced Analysis Software | Image stitching, Haze reduction, Full focus | ||
BZ-H4M/Measurement Application | Dimension measurement, Area measurement, Brightness measurement (line profile, histogram) | |||
BZ-H4R/3D Application | 3D display, 3D measurement, XYZ slicing, Maximum projection, Video saving, (with addition of BZ-H4C) 3D cell count | |||
BZ-H4K/Motion Analysis Application | Motion tracking, Motion analysis, (with addition of BZ-H4C) Time-series cell count | |||
BZ-H4C/Hybrid Cell Count | Cell count (Phase contrast, Brightfield, Fluorescence), Mask cell count | |||
BZ-H4CM/Macro Cell Count | Macro cell count (Batch analysis of multiple images) | |||
*1 Panel closed |