HS All-in-One Fluorescence Microscope
BZ-9000 series
Recommended Replaceable Products: All-in-One Fluorescence Microscope - BZ-X series
Contact Us: 1-888-539-3623 Inquiry form
HS All-in-one Fluorescence Microscope BZ-9000E
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | BZ-9000E | |||
Type | Inverted fluorescence phase-contrast microscope | |||
Microscope unit | Basic optical system | HS All-in-One Fluorescence Microscope | ||
Objective lens used | Nikon CFI 60 Series infinite optical system | |||
Observation modes | Bright-field, Fluorescence, Phase-contrast (Ph1, Ph2) | |||
Objective lens switching | Six-mount electronic revolver | |||
Image-formation optical system | Fixed image-forming lens, electronic LC filter insertion/removal mechanism | |||
Electronic XY stage | 40 x 40 mm 1.57" x 1.57" stroke, 1 µm pitch min. | |||
Electronic Z stage | 8 mm 0.31" stroke, 0.1 µm pitch min. | |||
Electronic filter turret | Up to four filters can be mounted. Automatic position recognition and automatic excitation shutdown during filter replacement | |||
Fluorescent incident illumination | Rod fiber optical system | |||
Fluorescence dimmer mechanism | Electronic dimming (5%, 10%, 20%, 40%, 100%) | |||
Transmitted illumination optical system | Operating distance: 30 mm 1.18", Pop-up mechanism (with automatic lamp off function) | |||
Transmitted illumination mechanism | Electronic switching, Electronic bright-field aperture (100% max.)/ | |||
Halogen lamp | 12 V, 100 W, Average life: 1,000 hours | |||
Ultra-high-pressure mercury lamp | 120 W, Average life: Approx. 2,000 hours | |||
Specimen enclosure | The stage is fully contained in a built-in darkroom. | |||
Camera unit | Image pick-up element | 2/3 inch, 1.5 million pixel monochrome CCD (colorized with LC filter) | ||
Output signal, gradations | 12-bit monochrome, 8-bit monochrome, 8-bit R/G/B | |||
Frame rate | 15 frames/ second for 8-bit monochrome recording | |||
Binning | On-chip binning (2 x 2, 4 x 4, 8 x 8) | |||
ROI (partial scan) | Enabled | |||
CCD cooling mechanism | Peltier cooling: 5°C 41°F at ambient temperature of 30°C 86°F (Reduction amount: -25°C -13°F) | |||
Number of pixels in recorded image | 4,080 x 3,072 max (12.5 million pixels, high-quality interpolation) | |||
Video capture | 15 fps max. (8-bit monochrome, 1,360 x 1,024); | |||
Electronic shutter | Auto; 1/12,000 to 60 sec. (144 increments) | |||
Auto Exposure method | User-specified area, average/peak | |||
Gain | 0 dB, +6 dB, +12 dB, +18 dB, +24 dB | |||
White balance | Push-set, manual | |||
Black balance | ||||
Software | Electronic revolver control driver software | Electronic revolver control driver software (controlled via mouse) | ||
Electronic stage control driver software | Electronic XY stage control driver software (controlled via mouse) | |||
Electronic turret/zoom control driver software | N/A | |||
Video recording software | Enabled | |||
Multi-color image capturing software | Imaging software with quick switching of 4-channel images | |||
Multi-color & Z-stack image capturing software | N/A | |||
Z-stack image capturing software | Software for capturing Z-stack images while varying the Z-axis height | |||
Multi-point image capturing software | Software for automatically capturing images at user-defined XY coordinates | |||
Image stitching software | Software for synthesizing and joining adjacent images in XY directions | |||
Quick full-focusing software | Software for synthesizing a full-focus image while moving the electronic Z stage | |||
Scale display software | N/A | |||
Applicable OS | Windows 7 *1 Professional SP1 | |||
PC interface | IEEE1394a | |||
Controller | Dimensions | 493 (H) x 345 (W) x 592 (D) 19.41" (H) x 13.58" (W) x 23.31" (D)*2 | ||
Rating | Power voltage | 100 to 240 VAC, 50/60 Hz | ||
Power consumption | 400VA | |||
Environmental resistance | Pollution degree | 2 | ||
Overvoltage category | II | |||
Ambient temperature | +15 to 35 °C 59 to 95 °F | |||
Relative humidity | 35 to 80 % RH (No condensation) | |||
Ambient temperature range | +15 to 35°C 59 to 95°F | |||
Ambient humidity range | 35 to 80%RH (No condensation) | |||
Weight | 34 kg (without objective lenses mounted) | |||
*1 Windows 7 is a registered trademark of Microsoft Corporation in the U.S.A. |