Fluorescence Microscopes
Visualization of Fiber Dispersion in Composites
-
Tags:
- Materials Chemistry
Real-time overlay function combining brightfield and fluorescence
Composites are materials made from combining organic and inorganic materials for the purpose of increasing their strength or coefficient of friction.
The different materials are mixed in the manufacturing process, but they can’t just be combined—they must be evenly blended to produce the intended characteristics.
In performance tests and similar tests, how well the base materials are mixed may need to be examined if the target characteristics are not obtained.
Brightfield image
Fluorescence image
Overlay image
Measurement result image
Area | Count | |
---|---|---|
|
9,846,995 µm2 |
— |
|
624,498 µm2 |
1600 |
|
6.34% |
— |
Get detailed information on our products by downloading our catalog.
View Catalog

Conventional problems
Microscopic observation generally means using an optical microscope or an electron microscope.
However, organic and inorganic materials may often appear to be the same color, making it difficult to visualize the dispersion of only the organic material.
Using the All-in-One Fluorescence Microscope BZ-X800
- In general, with fluorescence microscopes, organic materials shine but inorganic materials do not. Using that characteristic, you can visualize only the organic materials.
- The BZ Series captures continuous fluorescence and optical (brightfield) images instantaneously and easily produces overlay images.By overlaying the brightfield image and fluorescence image, you can clearly observe the dispersion of the organic material while looking at the entire shape.
- The shining parts can very easily be converted to a binary image using quantitative analysis software. This conversion further allows for quantitative evaluation based on substance count, area, and other numeric parameters.
- The large motorized stage also plays a part in the automatic acquisition of multiple images. In cases of large samples where high resolution is preferred but local observation is not sufficient to understand what is happening as a whole, the BZ Series can provide wide field of view images regardless of magnification, thereby enabling accurate evaluation and judgment.