Digital Microscope
VHX-X1 series
High-Resolution Revolver Lens VHX-ZMT
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VHX-ZMT | |||
Magnification | 100×,200×,400×,1000× *1 | |||
Image capture range | H (Horizontal) | 100×:3.05 mm 0.12" | ||
V (Vertical) | 100×:2.28 mm 0.09" | |||
D (Diagonal) | 100×:3.81 mm 0.15" | |||
Observation distance | 100×:20 mm 0.79" | |||
*1 Magnification on a 15-inch monitor with a 1/2-inch CCD camera. |