Digital Microscope
VHX-X1 series
Large free-angle observation system (XYZ motorized) VHX-S660E
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VHX-S660E | |||
XYθ stage | XY stage: Motorized/Manual | Motorized | ||
XY-stage movement range | ±50 mm ±1.97" | |||
XYθ stage size | Top surface: 233 × 185 mm 9.17" × 7.28" (Center disc: ø168 ø6.61") | |||
Transmitted lighting | Provided | |||
Z stage | Z stage: Motorized/Manual | Motorized | ||
Z-motorized stage motor | 5-phase stepping motor | |||
Z-motorized stage travel speed | 17 mm 0.67"/sec (max) | |||
Z-stage movement range | 49 mm 1.93" | |||
Load capacity | 5 kg | |||
XYθ stage | XY-motorized stage motor | 2-phase stepping motor | ||
XY-motorized stage resolution | 1 µm (typ.) | |||
XY-motorized stage movement speed | 20 mm 0.79"/sec (max.) | |||
Z stage | Z-motorized stage resolution | 0.1 µm (typ.) | ||
Power supply | Power voltage | 100 to 240 VAC, 50/60 Hz | ||
Power consumption | 60 VA | |||
Environmental resistance | Ambient temperature | +5 to +40 °C 41 to 104 °F | ||
Relative humidity | 35 to 80 % RH (No condensation) | |||
Weight | Approx. 20 kg |