Digital Microscope
VHX-X1 series
Free-angle observation system (XYZ motorized) VHX-S650E
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VHX-S650E | |||
XYθ stage | XY stage: Motorized/Manual | Motorized | ||
XY-stage movement range | ±20 mm ±0.79" | |||
θ rotation angle | ±90° | |||
XYθ stage size | Top surface: 171 × 168 mm 6.73" × 6.61" (Center disc: ø100 ø3.94") | |||
Transmitted lighting | Provided | |||
Z stage | Z stage: Motorized/Manual | Motorized | ||
Z-motorized stage motor | 5-phase stepping motor | |||
Z-motorized stage travel speed | 17 mm 0.67"/sec (max) | |||
Z-stage movement range | 49 mm 1.93" | |||
Load capacity | 5 kg | |||
XYθ stage | XY-motorized stage motor | 2-phase stepping motor | ||
XY-motorized stage resolution | 1 µm (typ.) | |||
XY-motorized stage movement speed | 10 mm 0.39"/sec (max.) | |||
Z stage | Z-motorized stage resolution | 0.1 µm (typ.) | ||
Power supply | Power voltage | 100 to 240 VAC, 50/60 Hz | ||
Power consumption | 60 VA | |||
Environmental resistance | Ambient temperature | +5 to +40 °C 41 to 104 °F | ||
Relative humidity | 35 to 80 % RH (No condensation) | |||
Weight | Approx. 18 kg |