Digital Microscope
VHX-X1 series
High-Resolution High-Magnification Objective Lens (500× to 2500×) VHX-E500
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VHX-E500 | |||
Magnification | 500x, 700x, 1000x, 1500x, 2000x, 2500x | |||
Image capture range | H (Horizontal) | 500x:0.61 mm 0.0240" | ||
V (Vertical) | 500x:0.46 mm 0.0181" | |||
D (Diagonal) | 500x:0.76 mm 0.0299" | |||
Observation distance | 6.3 mm 0.2480" |