Digital Microscope
VHX-X1 series
High-Resolution, Ultra-Low-Magnification Objective Lens (5×-20×) VHX-E00
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VHX-E00 | |||
Magnification | 5×,7×,10×,15×,20× | |||
Image capture range | H (Horizontal) | 5×:61.00 mm 2.40" | ||
V (Vertical) | 5×:45.50 mm 1.79" | |||
D (Diagonal) | 5×:76.20 mm 3.00" | |||
Observation distance | 56.5 mm 2.22" |