Digital Microscope
VHX-X1 series
Recommended Replaceable Products: High-resolution zoom lens (500 x to 5000 x) - VH-Z500T
Contact Us: 1-888-539-3623 Inquiry form
High-resolution zoom lens (500 x to 5000 x) VH-Z500R
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-Z500R | |||
Magnification | 500 x, 1000 x, 2000 x, 3000 x, 5000 x*1 | |||
Field-of-view | Horizontal | 500 x: 610 µm | ||
Vertical | 500 x: 457 µm | |||
Diagonal | 500 x: 762 µm | |||
Working distance | 4.4 mm 0.17" | |||
*1 Magnification on a 15-inch monitor. |