Digital Microscope
VHX-X1 series
Dual-light High-magnification zoom lens (250 x to 2500 x) VH-Z250T
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-Z250T | |||
Magnification | 250 x, 300 x, 500 x, 1000 x, 1500 x, 2000 x, 2500 x*1 | |||
Field-of-view | Horizontal | 250 x: 1.22 mm 0.05" | ||
Vertical | 250 x: 0.92 mm 0.04" | |||
Diagonal | 250 x: 1.52 mm 0.06" | |||
Working distance | 250 x, 300 x, 500 x, 1000 x, 1500 x, 2000 x, 2500 x: 6.5 mm 0.26" | |||
*1 When displayed on a standard 15-inch monitor. |