Digital Microscope
VHX-X1 series
Universal Zoom Lens (20 x to 200 x) VH-Z20UT
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-Z20UT | |||
Magnification | 20 x, 40 x, 60 x, 80 x, 100 x, 120 x, 140 x, 160 x, 180 x, 200 x*1 | |||
Field-of-view | Horizontal | 20 x: 15.24 mm 0.60" | ||
Vertical | 20 x: 11.40 mm 0.45" | |||
Diagonal | 20 x: 19.05 mm 0.75" | |||
Working distance | 20 x, 40 x, 60 x, 80 x, 100 x, 120 x, 140 x, 160 x, 180 x, 200 x: 20.8 mm 0.82"*2 | |||
*1 Magnification on a 15-inch monitor. |