Digital Microscope
VHX-X1 series
Ultra-small, high-performance zoom lens (20 x to 200 x) VH-Z20R
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-Z20R | |||
Magnification | 20 x, 30 x, 50 x, 100 x, 150 x, 200 x*1 | |||
Field-of-view | Horizontal | 20 x: 15.24 mm 0.60" | ||
Vertical | 20 x: 11.40 mm 0.45" | |||
Diagonal | 20 x: 19.05 mm 0.75" | |||
Depth-of-field | 20 x: 34 mm 1.34" | |||
Working distance | 20 x, 30 x, 50 x, 100 x, 150 x, 200 x: 25.5 mm 1" | |||
*1 Magnification on a 15-inch monitor. |