Digital Microscope
VHX-X1 series
Recommended Replaceable Products: Wide-range zoom lens (100 x to 1000 x) - VH-Z100T
Contact Us: 1-888-539-3623 Inquiry form
Middle-range zoom lens (150 x to 800 x) VH-Z150
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-Z150 | |||
Magnification | 150 x, 200 x, 500 x, 800 x*1 | |||
Field-of-view | Horizontal | 150 x: 2.03 mm 0.07" | ||
Vertical | 150 x: 1.52 mm 0.06" | |||
Diagonal | 150 x: 2.54 mm 0.1" | |||
Working distance | 150 x, 200 x, 500 x, 800 x:12.0 0.47"*2 | |||
Note | 150 x to 800 x magnification, ideal for monitoring reflective surfaces This middle-range zoom lens allows continuous changes in magnification of between 150 x and 800 x. It can be used to monitor at a distance 12 mm 0.47" at 800 x magnification. The illumination head can be switched to a coaxial vertical illumination type to enable detailed observation of microstructure of metal or a semiconductor surface. | |||
*1 Magnification on a 15-inch monitor. |