Digital Microscope
VHX-X1 series
Wide-range zoom lens (100 x to 1000 x) VH-Z100T
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-Z100T | |||
Magnification | 100 x, 200 x, 300 x, 500 x, 700 x, 1000 x*1 | |||
Field-of-view | Horizontal | 100 x: 3.05 mm 0.12" | ||
Vertical | 100 x: 2.28 mm 0.09" | |||
Diagonal | 100 x: 3.81 mm 0.15" | |||
Working distance | 100 x, 200 x, 300 x, 500 x, 700 x, 1000 x:25 mm 0.98" (20 mm 0.79"*2) | |||
*1 Magnification on a 15-inch monitor. |