Digital Microscope
VHX-X1 series
Recommended Replaceable Products: Free-angle observation system - VH-S30F
Contact Us: 1-888-539-3623 Inquiry form
Free-angle observation system (Manual) VH-S300
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-S300 | |||
XYθ stage | XY stage: Motorized/Manual | Manual | ||
XY-stage movement range | ±35 mm ±1.38" | |||
θ rotation angle | 360° | |||
XYθ stage size | Top surface: 190 × 150 mm 7.48" × 5.91" | |||
Z stage | Z stage: Motorized/Manual | Manual | ||
Z-stage movement range | 53 mm 2.09" | |||
Load capacity | 1 kg | |||
Weight | Approx. 17.4 kg |