Digital Microscope
VHX-X1 series
XY Measurement System VH-M100E
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-M100E | |||
Load capacity | 3 kg | |||
Stage stroke distance | 100 mm 3.94" in the X and Y directions, respectively | |||
Display resolution | 0.1 µm | |||
Movement accuracy | 4 + 0.02L (µm)*1 | |||
Rating | Power voltage | 100 to 240 VAC, 50/60 Hz | ||
Power consumption | 50 VA | |||
Environmental resistance | Ambient temperature | +5 to +40 °C 41 to 104 °F | ||
Relative humidity | 35 to 80 % RH (No condensation) | |||
Weight | 18 kg | |||
*1 “L” means movement distance (mm). |