Digital Microscope
VHX-X1 series
Contact Us: 1-888-539-3623 Inquiry form
Fiberscope VH-F111
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-F111 | |||
Type | Borescope | |||
Lens attachment | VH-F | |||
Observation depth | 20 mm to ∞0.79" to ∞ | |||
Bendable sleeve angle | 120° up/down, | |||
Effective length | 1500 mm 59.06" | |||
View angle | 55° | |||
View direction | Direct view | |||
Operating atmospheric pressure | 1 atm | |||
Oil & waterproof | Machine oil and light oil | |||
Dimensions | ø11 ø0.43" | |||
Environmental resistance | Ambient temperature | +10 to +80 °C 50 to 176 °F |