Digital Microscope
VHX-X1 series
Contact Us: 1-888-539-3623 Inquiry form
Real Bore Lens VH-B40
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-B40 | |||
Type | Borescope lens | |||
Borescope lens zoom attachment | VH-BA | |||
Outer diameter | When the borescope lens alone/With the Guard tube installed | ø4.0 mm ø0.16"*1 | ||
When the Lateral view tube is installed | ø4.4 mm0.173" *2 | |||
View direction | When the borescope lens alone/With the Guard tube installed | 0° (Direct view) | ||
When the Lateral view tube is installed | 90° (Lateral view) | |||
Effective length | 141.5 mm 5.57" | |||
Maximum observation magnification | 140x*3 | |||
View angle | 30° | |||
Minimum view range | 2 mm 0.08"*4 | |||
Working distance | 5 mm 0.20" or more | |||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F | ||
*1 The value in parenthesis is when the Guard tube is installed. |