Digital Microscope
VHX-950F series
Recommended Replaceable Products: Digital Microscope - VHX-XF series
Contact Us: 1-888-539-3623 Inquiry form
Digital Microscope VHX-950F
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VHX-950F | |||
Camera | Image sensor | 1/1.8-inch CMOS image sensor | ||
Scanning system | Progressive | |||
Frame rate | 50 F/s (max.) | |||
Gain | Auto, Manual, Preset | |||
Electronic shutter | Auto, Manual, 1/60, 1/120, 1/250, 1/500, 1/1,000, 1/2,000, 1/5,000, 1/9,000, 1/19,000 | |||
Supercharge shutter | 0.02 to 4 s | |||
White balance | Push set, Auto, Manual, Preset (2,700K, 3,200K, 5,600K, 9,000K) | |||
Back-focus adjustment | Not required | |||
LCD monitor | Size | Color LCD (IPS) 23"*1 | ||
Panel size | 509.184 (H) × 286.416 (V) mm 20.05"(H) × 11.28"(V)*1 | |||
Pixel pitch | 0.2652 (H) × 0.2652 (V) mm 0.01"(H) × 0.01"(V)*1 | |||
Number of pixels | 1,920 (H) × 1,080 (V) (FHD)*1 | |||
Display colors | Approx. 16,770,000 colors*2*1 | |||
Brightness | 300 cd/m2 (Center 1 Point, typical)*1 | |||
Contrast ratio | 1,000:1 (typical)*1 | |||
Field of view | ±89° (typ., horizontal), ±89° (typ., vertical)*1 | |||
CD-R/CD-RW/DVD | Unit | DVD-ROM super-multi drive unit | ||
Applicable disk | CD-R/CD-RW/DVD±R/DVD±R DL/DVD±RW/DVD-RAM | |||
Storage capacity | 8.7 GB (when using DVD±R DL) | |||
Hard disk drive unit | 500 GB (including 165 GB reserved area) | |||
Image format | JPEG (with compression), TIFF (without compression) | |||
Observable image size | 1,600 (H) × 1,200 (V) pixels | |||
Light source | Lamp | High-brightness LED | ||
Lamp life | 40,000 hours (reference) | |||
Color temperature | 5,700K (typical) | |||
Video output | Output method | DVI-I (1,920 × 1,080 pixels) | ||
Scanning | Special LCD monitor | 66 kHz (H), 60 Hz (V) | ||
External monitor | ||||
Input | Mouse input | USB mouse supported | ||
Keyboard input | USB keyboard supported | |||
External remote input | Pause/Recording, Non-voltage input (Contact/Noncontact) | |||
Interface | LAN | RJ-45 (10BASE-T/100BASE-TX/1000BASE-T) | ||
USB 2.0 Series A | 6 types | |||
USB 3.0 Series A | 2 types | |||
Power supply | Power voltage | 100 to 240 VAC, 50/60 Hz | ||
Power consumption | 280 VA | |||
Environmental resistance | Ambient temperature | +5 to +40 °C 41 to 104 °F | ||
Relative humidity | 35 to 80% RH (No condensation) | |||
Weight | Controller | Approx. 12.5 kg | ||
Camera unit | Approx. 1.2 kg (VHX-6020) | |||
Console | Approx. 0.5 kg | |||
Dimensions (Excluding the projected areas) | 550 (W) × 470 (H) × 200 (D) 21.65"(W) × 18.50"(H) × 7.87"(D) (when stored) | |||
*1 The LCD monitor provided with the VHX Series is based on advanced technology. |