Digital Microscope
VHX-900 series
Recommended Replaceable Products: Long-focal-distance, high-performance zoom lens (50 x to 500 x) - VH-Z50T
Contact Us: 1-888-539-3623 Inquiry form
Long-distance Lens (200X) VH-W200
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-W200 | |||
Magnification | 200×*1 | |||
Field-of-view | Horizontal | 1.53 mm0.06" | ||
Vertical | 1.14 mm0.04" | |||
Diagonal | 1.9 mm 0.074" | |||
Depth-of-field | 0.3 mm0.012" | |||
Working distance | 60 mm2.362" (59 mm2.323")*2 | |||
Non-contact type observation distance | ―*3 | |||
Note | The long observation distance of 60 mm makes it possible to operate the target while you observe it. What's more, even in situations where the lens cannot get close to the target, such as when the target is at the back of a location that the lens cannot reach and when glass or other obstacles are present, detailed images can be used to observe the target. | |||
*1 Magnification on a 15" monitor. |