Digital Microscope
VHX-900 series
Recommended Replaceable Products: Wide-range zoom lens (100 x to 1000 x) - VH-Z100T
Contact Us: 1-888-539-3623 Inquiry form
Epi-illumination Lens (1000X) VH-C1001
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-C1001 | |||
Magnification | 1,000×*1 | |||
Field-of-view | Horizontal | 0.31 mm0.01" | ||
Vertical | 0.23 mm0.009" | |||
Diagonal | 0.38 mm0.015" | |||
Depth-of-field | 0.03 mm0.001" | |||
Working distance | 0 to 2.0 mm0" to 0.079" | |||
Non-contact type observation distance | ―*2 | |||
Note | By applying KEYENCE's proprietary optical systems, we have given this product a slim body even though the product uses vertical illumination. With this product, it is possible to observe metal structures and the surfaces of semiconductors in detail, which was difficult to do with conventional flanking illumination. | |||
*1 Magnification on a 15" monitor. |