Digital Microscope
VHX-900 series
Recommended Replaceable Products: Real Bore Lens - VH-B27
Contact Us: 1-888-539-3623 Inquiry form
Borescope Lens VH-B32
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VH-B32 | |||
Type | Borescope | |||
Lens attachment | VH-B | |||
Observation depth | 2 to 50 mm 0.08" to 1.97" | |||
Effective length | 107 mm 4.21" | |||
View angle | 55° | |||
View direction | 30° (oblique view) | |||
Dimensions | ø3 mm ø0.12 (Protective tube : ø4 mm ø0.16")" | |||
Environmental resistance | View range | ø2 to ø52 mm ø0.08" to ø2.05" | ||
Enclosure rating | Sleeve: Waterproof | |||
Ambient temperature | 0 to +40 °C 32 to 104 °F (in air/water) |